Download document () of 20

112371
Model code: ZV-KSBI-5TE+HI

Eaton Distribution parts. Busbars, for SPC, 2+3x1.5HP

General Specifications

Product Name
Eaton Distribution parts
Catalog Number
112371
EAN
4015081119318
Product Length/Depth
115 mm
Product Height
15.5 mm
Product Width
15 mm
Product Weight
0.027 kg
Compliances
RoHS conform
Model Code
ZV-KSBI-5TE+HI

Product specifications

Features
Can be cut to size
Electric connection type
Fork
Rated surge voltage
0 KV
Rated uninterrupted current (Iu)
0 A
Suitable for number of devices
6
Number of poles
Single-pole
Color
Other
Rated short-time withstand current (Icw)
0 kA
Cross section
16 mm²
Number of modular spacings
5
Number of phases
1
Pitch dimensions
0 mm
Rated operational voltage (Ue) - max
400 V
Rated conditional short-circuit current (Iq)
0 kA

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.