Download document () of 20

114322
Model code: D02-LTS/63-3-HK

Fuse Switch-disconnector with auxiliary contact, 63A, 3p, D02, HK

General Specifications

Product Name
Eaton Distribution parts
Catalog Number
114322
EAN
4015081137220
Product Length/Depth
76 mm
Product Height
84 mm
Product Width
72 mm
Product Weight
0.379 kg
Compliances
RoHS conform
Model Code
D02-LTS/63-3-HK

Product specifications

Amperage Rating
63 A
Frame
Standard front dimension: 45 mm
Pollution degree
3
Creepage resistance
CTI 600
Rated operational voltage (Ue) - max
400 V
Rated uninterrupted current (Iu)
63 A
Terminals
Lift terminals
Conditioned rated short-circuit current Iq
50 kA
Number of poles
Three-pole + auxiliary contact
Rated impulse withstand voltage (Uimp)
6 kV
Degree of protection
IP20
Rated uninterrupted current (Iu) at max. cross section
63 A
Switching category
AC 22 B
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
60 °C
Ambient storage temperature - min
-25 °C
Current heat loss per contact at Ie
1.8 W
Heat dissipation per contact with fuse link at Ie
5.5 W
Construction size
D02
Functions
Fuse switch-disconnector D02-LTS
Overvoltage category
III
IV
Fuse cartridge
D02: 20 - 63 A, cylindrical 30 x 38 up to 32 A with holding spring; D01: 2 - 16 A with sleeve locating insert and holding spring
D02: 20 - 63 A
Mounting method
Quick attachment for top-hat rail IEC/EN 60715
Contact function
5 A / 250 V AC (NO)
Rated operation current (Ie)
63 A
32 A
Voltage rating
400 V
Flammability characteristics (UL)
V0, glow-wire test 960 °C (UL94)
Type
Fuse material
Special features
  • With flashing function
  • Suitable for fuses, utilisation class gG (gL), aM
  • Only 4 space units wide, can be rail-mounted with RCCB
  • Current coding through locating inserts
  • sealable
  • Infeed possible from both sides
  • Holding springs for D01 fuse links or cylindrical inserts 10 x 38 included as standard
  • with built-in auxiliary contact
Mounting width
18 mm per pole (1 space unit)
Terminal capacity (solid cable)
1.5 mm² - 25 mm²

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.