Download document () of 20

114791
Model code: XVTL-IC-Z-14

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Adapter, for IC1400

General Specifications

Product Name
Eaton xEffect xVtl other accessory
Catalog Number
114791
EAN
4015081141913
Product Length/Depth
1250 mm
Product Height
25 mm
Product Width
88 mm
Product Weight
4.5 kg
Compliances
RoHS conform
Model Code
XVTL-IC-Z-14

Product specifications

Surface protection
Galvanized
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.