Download document () of 20

115140
Model code: XVTL-HP-6

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Profile, horizontal, W=600mm

General Specifications

Product Name
Eaton xEffect xVtl horizontal profile
Catalog Number
115140
EAN
4015081145409
Product Length/Depth
466 mm
Product Height
75 mm
Product Width
50 mm
Product Weight
1.5 kg
Compliances
RoHS conform
Model Code
XVTL-HP-6

Product specifications

Number of height units
0
Profile height (busbar)
50 mm
Surface finishing
Galvanized
Material
Steel
Model
Metric
Mounting method
Screw mounting

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.