Download document () of 20

115146
Model code: XVTL-HP/L-5

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Profile, horizontal, W=500mm, L

General Specifications

Product Name
Eaton xEffect xVtl horizontal profile
Catalog Number
115146
EAN
4015081145461
Product Length/Depth
366 mm
Product Height
75 mm
Product Width
50 mm
Product Weight
1.2 kg
Compliances
RoHS conform
Model Code
XVTL-HP/L-5

Product specifications

Number of height units
0
Profile height (busbar)
25 mm
Surface finishing
Galvanized
Material
Steel
Model
Metric
Mounting method
Screw mounting

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.