Download document () of 20

115196
Model code: XVTL-BP-F-12/16

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure, Mounting frame, Profi+, fixed, for HxW=1600x1200mm

General Specifications

Product Name
Eaton xEffect xVtl mounting frame
Catalog Number
115196
EAN
4015081145966
Product Length/Depth
1550 mm
Product Height
120 mm
Product Width
250 mm
Product Weight
12.4 kg
Compliances
RoHS conform
Model Code
XVTL-BP-F-12/16

Product specifications

Accessory/spare part type
Adapter kit
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.