Download document () of 20

116194
Model code: XVTL-R-8/20

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Rear wall, for HxW=2000x800mm

General Specifications

Product Name
Eaton xEffect xVtl rear panel
Catalog Number
116194
EAN
4015081159338
Product Length/Depth
1950 mm
Product Height
25 mm
Product Width
720 mm
Product Weight
19 kg
Compliances
RoHS conform
Model Code
XVTL-R-8/20

Product specifications

Surface finishing
Powder coating
Color
Gray
Modular spacing
12.5 mm
Number of height units
0
RAL-number
7035
Suitable for enclosure building length/depth
2000 mm
Suitable for enclosure building width
800 mm
Material
Steel
Suitable for
Rear panel use

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.