Download document () of 20

116609
Model code: BP-U-3S-1000/10-EW-W

Eaton xEnergy Basic LV systems Low voltage switchgear. 3-step flush-mounting door frame, sheet steel door, rotary door handle, fireproof, W1000mm H1060mm, white

General Specifications

Product Name
Eaton xEnergy Basic door frame
Catalog Number
116609
EAN
4015081163540
Product Length/Depth
70 mm
Product Height
1065 mm
Product Width
1035 mm
Product Weight
13.03 kg
Compliances
RoHS conform
Model Code
BP-U-3S-1000/10-EW-W

Product specifications

Special features
With door
Type
Additional equipment
Features
EMC-version
Surface finishing
Powder coating
With powder coating
Color
White
Traffic white (RAL 9016)
Degree of protection
IP30
NEMA Other
Suitable for width
1000 mm
Application
Indoor (installation site)
Cover/door type
Three-point turn-lock
Material
Sheet steel
Steel
Housing material
Sheet steel
Fire resistance grade
Fire-resistant (E60/EW60)
Model
Stop door
Mounting method
Flush mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.