Download document () of 20

116961
Model code: RA-C4-X/C3-1M5

Eaton Moeller® series Rapid Link Power supply 1.5m for RA-/C3A RA-C4-X/C3-1M5

General Specifications

Product Name
Eaton Rapid Link Power connection cable
Catalog Number
116961
EAN
4015081167012
Product Length/Depth
1.5 m
Product Height
300 mm
Product Width
300 mm
Product Weight
0.55 kg
Compliances
CE
Model Code
RA-C4-X/C3-1M5

Product specifications

Features
Oil resistant (acc. EN 60811-404)
Connector system system-oriented
Cable type
5 x 1.5 mm², halogen free, with ferrules, power plug and IP65 gasket
Fitted with:
Protective conductor
Color
Gray
Connection 1
Other
Connection 2
Other
Degree of protection
Other
Functions
For connecting the device with the round cable junction
Euro class acidity (EN 13501-6)
None
Euro class flaming droplets/particles (EN 13501-6)
None
Outer sheath color
Gray
Reaction-to-fire class (EN 13501-6)
None
Spiralized cable
No
Frequency rating - max
60 Hz
Frequency rating - min
50 Hz
Nominal cross section (conductor)
1.5 mm²
Nominal current
6.6 A
Nominal voltage - max
480 V
Nominal voltage - min
380 V
Number of cores
5
Outer diameter - approximate
10 mm
Permissible ambient temperature - max
55 °C
Permissible ambient temperature - min
-10 °C
Product category
Power supply
Outer sheath material
Other
Smoke development class (EN 13501-6)
None
Cable entry connection 1
Straight
Cable entry connection 2
Straight

Export product specification