Download document () of 20

119035
Model code: CU-BAND5X32X1-BK

Eaton xEffect Multi-Layer Copper Band Enclosures Switch- & Controlgear Enclosure. Copper band 630A, 5x32x1mm, black

General Specifications

Product Name
Eaton xEffect Multi-Layer Copper Band Enclosures Switch- & Controlgear Enclosure
Catalog Number
119035
EAN
4015081171729
Product Length/Depth
2000 mm
Product Height
5 mm
Product Width
32 mm
Product Weight
2.95 kg
Compliances
EN 60439-1
UL CSA09 (max. 105 °C)
UL 758
CE marking
EN 60439-3
RoHS conform
Certifications
UL (Category Control Number AVLV2)
UL (File No. E248096)
North America (UL listed, certified by UL for use in Canada)
Model Code
CU-BAND5X32X1-BK

Product specifications

Used with
Copper band isolated
Appliance wiring material
Special features
  • E‐Cu laminated conductor, tin-plated
  • UL approved up to max. 600 V AC
  • Insulating material heat resistant up to +105 °C
Type
General switchboard accessory
Features
Self-extinguishing acc. UL 94 V0
Laminated
Accessory/spare part type
Copper band insulated
Voltage rating
1000 V AC, 1500 V DC
Voltage rating (UL CSA 13)
Max. 600 V AC, 750 V DC
Busbar thickness
9 mm
Cross section
160 mm²
Lamella thickness
1 mm
Number of fuse holders (knife blade)
5
Amperage rating
630 A
Color
Black, similar to RAL 9005
Dielectric strength
20 kV/mm
Dimensions - band specification
5 mm x 32 mm x 1 mm
Rated operation current (Ie)
630 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.