Download document () of 20

119148
Model code: BPM-U-3S-400/7-P

Eaton xEnergy Basic LV systems Low voltage switchgear. 3-component flush-mounted door frame with door, rotary lever, IP54, HxW=760x400mm

General Specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
119148
EAN
4015081172856
Product Length/Depth
70 mm
Product Height
765 mm
Product Width
435 mm
Product Weight
3.19 kg
Compliances
RoHS conform
Model Code
BPM-U-3S-400/7-P

Product specifications

Special features
With door
Type
Additional equipment
Surface finishing
With powder coating
Powder coating
Color
Light gray (RAL 7035)
Gray
Degree of protection
IP54
NEMA Other
Suitable for width
400 mm
Application
Moisture-proof (installation site)
Cover/door type
Rotary lever
Material
Aluminum
Housing material
Aluminum
Model
Stop door
Mounting method
Flush mounting
Functions
Additional equipment

Export product specification