Download document () of 20

119186
Model code: BPZ-SS-1/300/SET/OO-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Corner protection kit for base, HxD = 100 x 300 mm, open - open, white

General Specifications

Product Name
Eaton xEnergy Basic base element
Catalog Number
119186
EAN
4015081173235
Product Length/Depth
285 mm
Product Height
105 mm
Product Width
65 mm
Product Weight
1.3 kg
Compliances
RoHS conform
Model Code
BPZ-SS-1/300/SET/OO-W

Product specifications

Special features
Open-open area
Type
Additional equipment
Surface finishing
With powder coating
Color
Traffic white (RAL 9016)
White
Degree of protection
IP30
Load capacity - max
250 kg
RAL-number
9016
Suitable for enclosure building length/depth
300 mm
Suitable for enclosure building width
28 mm
Suitable for length/depth
300 mm
Application
Plinth
Material
Sheet steel
Steel
Housing material
Sheet steel
Model
Base front/back
Mounting method
Floor standing distribution board
Functions
Additional equipment
Impact strength
Other

Export product specification