Download document () of 20

119302
Model code: BPZ-USF-10

Eaton xEnergy Basic LV systems Low voltage switchgear. Set for separation frame for UP-3S, Height 10

General Specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
119302
EAN
4015081174393
Product Length/Depth
65 mm
Product Height
955 mm
Product Width
80 mm
Product Weight
1.75 kg
Compliances
RoHS conform
Model Code
BPZ-USF-10

Product specifications

Type
Additional equipment
Surface finishing
With powder coating
Color
Light gray (RAL 7035)
Gray
RAL-number
7035
Suitable for enclosure building height
1060 mm
Suitable for enclosure building width
1000 mm
Application
Partitioned configuration in flush-mounted service distribution board
Material
Metal
Mounting position
Vertical
Housing material
Sheet steel
Model
Connector / partition piece
Mounting method
Flush mounting
Functions
Additional equipment

Export product specification