Download document () of 20

119935
Model code: XSPBU1008-64

Eaton xEnergy Main LV systems LV switchgear. Bottom plate, galvanized, for WxD=1000x800mm, divided 6/4

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
119935
EAN
4015081177752
Product Length/Depth
675 mm
Product Height
12 mm
Product Width
500 mm
Product Weight
14.23 kg
Compliances
RoHS conform
Model Code
XSPBU1008-64

Product specifications

Color
Stainless steel
RAL-number
0
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
1000 mm
Material
Metal
Model
Floor plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.