Download document () of 20

120787
Model code: BPZ-FP/MSW-800/125-45

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate for HxW=125x800mm, with 45 mm device cutout

General Specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
120787
EAN
4015081186174
Product Length/Depth
35 mm
Product Height
130 mm
Product Width
725 mm
Product Weight
0.83 kg
Compliances
RoHS conform
Model Code
BPZ-FP/MSW-800/125-45

Product specifications

Type
Additional equipment
Front plate cutout size
45 mm
Number of height units
0
Suitable for enclosure building height
125 mm
Suitable for enclosure building width
800 mm
Suitable for width
800 mm
Surface finishing
Powder coating
With powder coating
Color
Light gray (RAL 7035)
Material
Sheet steel
Steel
Mounting position
Horizontal
Vertical
Housing material
Sheet steel
Number of rows
1
Mounting method
Surface mounting
Flush mounting
Floor standing distribution board
Functions
Additional equipment
Number of module space units (total)
35

Export product specification