Download document () of 20

12269505101

Eaton Crouse-Hinds series CEAG eLLM 92 linear LED light fixture, 4000K, 1 x M25 plastic cable gland, Polycarbonate cover, 5000 lm, 89 lm/W, Glass-fibre reinforced polyester, 1 x 3 terminals, 110-254 Vac, 110-250 Vdc, 57W

General Specifications

Product Name
Eaton's Crouse-Hinds series CEAG eLLM 92 linear LED light fixture
Catalog Number
12269505101
EAN
4251510734800
Product Length/Depth
1660 mm
Product Height
130 mm
Product Width
188 mm
Product Weight
13.1 kg

Product specifications

Area classification
Hazardous/Classified Locations
Lumens
5000
Wattage
57W
Standards type
IECEx/ATEX
IEC
IECEx/ATEX hazardous rating
Zone 1
Zone 21
Zone 2
Zone 22
Ingress protection (IP) ratings
IP67
IP66
Color temperature
4000 K
Entry size
1 x M25 plastic cable gland
Finish
RAL 7035 light grey
Lens material
Polycarbonate
Material
Glass-fibre reinforced polyester
Power factor
>0.95
Frequency rating
50-60 Hz
Lumens per watt
89
Special features
1 x 3 terminals
Type
eLLM 92 LED 800A
Voltage rating
110-254 Vac, 110-250 Vdc
Lamp type
LED

Export product specification