Download document () of 20

124415
Model code: XPLB0608

Eaton xEnergy Main LV systems LV switchgear. Partition, SL devices/busbar back area, WxD=600x800mm

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
124415
EAN
4015081220199
Product Length/Depth
950 mm
Product Height
140 mm
Product Width
520 mm
Product Weight
3.7 kg
Compliances
RoHS conform
Model Code
XPLB0608

Product specifications

Construction type
Assembly kit
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
600 mm
Material
Steel
Suitable for
Internal separation form 4a
Internal separation form 2a
Internal separation form 2b
Internal separation form 3b
Internal separation form 3a

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.