Download document () of 20

125981
Model code: XMN342006M-W-BS

Eaton xEnergy Main LV systems LV switchgear. Mounting plate, +mounting kit, for NZM3, horizontal, 3/4p, withdrawable, HxW=500x600mm

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
125981
EAN
4015081235797
Product Length/Depth
30 mm
Product Height
510 mm
Product Width
500 mm
Product Weight
3.8 kg
Compliances
RoHS conform
Model Code
XMN342006M-W-BS

Product specifications

Color
Stainless steel
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
500 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
600 mm
Material
Metal
Model
Other

Export product specification