Download document () of 20

125NHG00B
Model code: NH FUSE 125A 500V GG/GL SIZE 00

Eaton Bussmann series low voltage NH Fuse, Live gripping lug, 500V, 125A, 120 kAIC, Combination fuse status indicator,Blade end connection, Class C gL/gG, Square-body with knife blade contact, Metal plated copper contact plate

General Specifications

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
125NHG00B
EAN
5027590429894
UPC
051712625876
Product Length/Depth
79 mm
Product Height
58 mm
Product Width
30 mm
Product Weight
182 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620
Model Code
NH FUSE 125A 500V GG/GL SIZE 00

Product specifications

Amperage Rating
125 A
Fitted with:
Metal gripping lugs
Fuse size
NH02
Current type
AC
Breaking capacity
120 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Rated switching capacity
120 kA
Rated voltage AC
500 V
Class
Class gG/gL
Fuse type
Square body with knife blade contact
Contact material
Metal plated copper
Utilization category
gL/gG (cable protection/equipment protection)
Interrupt rating
120 kAIC
Fuse indicator
Combination fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Connection
Blade end
Construction
NH00
Construction size
NH00
Fuse shape
Square body
Knife blade contacts
Voltage type
AC
Suitable for
Microswitch BVL50
Material
Ceramic body
Metal gripping lugs
Quantity
3
Voltage rating
500 V
Type
fuse
Special features
Live gripping lug
Application
  • industrial
  • Utilities, Solar, Wind

Export product specification