Download document () of 20

125NHG01BI

Eaton Bussmann series low voltage NH Fuse, 500V, 125A, 120 kAIC, Combination fuse status indicator, fuse, Class C gL/gG

General Specifications

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
125NHG01BI
EAN
5027590429993
UPC
051712232890
Product Length/Depth
135 mm
Product Height
58 mm
Product Width
30 mm
Product Weight
295 g
Compliances
RoHS Compliant
CE Marked
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620

Product specifications

Amperage Rating
125 A
Fitted with:
Metal gripping lugs
Fuse size
NH3
Current type
AC
Breaking capacity
120 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Rated switching capacity
120 kA
Rated voltage AC
500 V
Class
Class gG/gL
Fuse type
Square body with knife blade contact
Accessory/spare part type
SDL-3 Solid link
FEH- Fuse extraction handle
SD3-SK Shroud kit
SD3-PB 2-phase barriers and 2 ganging links
TD3-IP20 Triple pole protection kit
Utilization category
gL/gG (cable protection/equipment protection)
Interrupt rating
120 kAIC
Fuse indicator
Combination fuse status indicator
Insulated metal gripping lugs (IMGL)
Yes
No
Connection
Blade end
Construction
NH01
Construction size
NH01
Fuse shape
Knife blade contacts
Square body
Voltage type
AC
Suitable for
SD3-D Single pole NH Fuse base
Microswitch 170H0235
EBH Size 00 to 4 Horizontal fuse switch-disconnectors
TD3-D Triple pole NH Fuse base
Material
Ceramic body
Quantity
3
Voltage rating
500 V
Type
fuse
Application
  • industrial
  • Utilities, Solar, Wind

Export product specification