Download document () of 20

12FC

Eaton Bussmann series high speed British standard fuse, 12 A, 690 V, None, 64 mm CC, aR (accompanied semiconductor protection)

General Specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
12FC
EAN
5027590432252
UPC
051712830737
Product Length/Depth
82 mm
Product Height
21 mm
Product Width
90 mm
Product Weight
8 g
Compliances
RoHS Compliant
CE Marked

Product specifications

Amperage Rating
12 A
Breaking capacity
90 kA
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Rated switching capacity
90 kA
Rated voltage AC
690 V
Center-to-center distance of connections
64 mm
Mounting dimension
Other
Current type
AC
Class
Class aR
Clearing (I2T)
26 at 415 V, 50 at 690 V
Watt losses
3 W
Fuse shape
Offset bolted tags
Pre arc (I2T)
9
Color
None
Construction size
Other
Voltage rating
690 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
FC
Fuse system (according to IEC 60269)
Other

Export product specification