Download document () of 20

12FDLSJ20

Eaton Bussmann series medium voltage DIN fuse, 20 A, AC 12 kV, 2", 51 x 292 mm, fullrange, DIN, with striker

General Specifications

Product Name
Eaton Bussmann series medium voltage DIN fuse
Catalog Number
12FDLSJ20
EAN
5027590432344
UPC
051712664547
Product Length/Depth
292 mm
Product Height
51 mm
Product Width
51 mm
Product Weight
1630 g
Compliances
DIN 43625
VDE 0670-4
IEC 60282-1
Certifications
IEC Rated

Product specifications

Used with
270303 Fuse clip
A3354710 Fuse clip
Amperage Rating
20 A
Fuse indicator
With Striker
Fuse size
51 x 292 mm
Breaking capacity
50 kA
Installation technique
Air
Performance Cat According To IEC 60282-1
Full-range
Product application
Primary side transformer protection
Rated frequency - max
50 Hz
Rated frequency - min
50 Hz
Release characteristic
Other
Standard
DIN
Utilization category
Other
Voltage type
AC
With striker
Yes
Class
Class full-range
Barrels
1
Construction type
Bolt-on
Element
Silver
Resistance
39.6 Ohms
Watt losses
20 W
Fuse diameter
51 mm
Interrupt rating
50 kAIC
Construction size
51 x 292 mm
Packaging type
Standard
Voltage rating
12 kV
Type
Fuse
Application
  • transformer protection
  • indoor or outdoor use
Fuse type
FDLSJ

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.