Download document () of 20

12FFLSJ63

Eaton Bussmann series medium voltage DIN fuse, 63 A, AC 12 kV, 3", 77 x 292 mm, fullrange, DIN, with striker

General Specifications

Product Name
Eaton Bussmann series medium voltage DIN fuse
Catalog Number
12FFLSJ63
EAN
5027590432450
UPC
051712794237
Product Length/Depth
326 mm
Product Height
76 mm
Product Width
76.2 mm
Product Weight
3160 g
Compliances
DIN 43625
VDE 0670-4
IEC 60282-1
Certifications
IEC Rated

Product specifications

Used with
270303 Fuse clip
A3354730 Fuse clip
Amperage Rating
63 A
Fuse indicator
With Striker
Fuse size
76 x 292 mm
Breaking capacity
50 kA
Installation technique
Air
Performance Cat According To IEC 60282-1
Full-range
Product application
Primary side transformer protection
Rated frequency - max
50 Hz
Rated frequency - min
50 Hz
Release characteristic
Other
Standard
DIN
Utilization category
Other
Voltage type
AC
With striker
Yes
Class
Class full-range
Barrels
1
Construction type
Bolt-on
Element
Silver
Pre arc (I2T)
5.1 x 1000
Resistance
12.4 Ohms
Watt losses
72 W
Fuse diameter
76 mm
Interrupt rating
50 kAIC
Construction size
76 x 292 mm
Mounting method
Clip-in
Voltage rating
12 kV
Type
Fuse
Application
  • transformer protection
  • indoor or outdoor use
Fuse type
FFLSJ

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.