Download document () of 20

12TDLEJ25

Eaton Bussmann series medium voltage DIN fuse, 25 A, AC 12 kV, 2", 51 x 292 mm, backup, DIN, with striker

General Specifications

Product Name
Eaton Bussmann series medium voltage DIN fuse
Catalog Number
12TDLEJ25
EAN
5027590516419
UPC
051712186070
Product Length/Depth
292 mm
Product Height
54 mm
Product Width
51 mm
Product Weight
1568 g
Compliances
DIN 43625
VDE 0670-4
IEC 60282-1
Certifications
UL
VDE

Product specifications

Used with
270303 Fuse clip
A3354710 Fuse clip
Amperage Rating
25 A
Fuse indicator
With Striker
Fuse size
51 x 292 mm
Breaking capacity
63 kA
Installation technique
Air
Performance Cat According To IEC 60282-1
Back-up
Product application
Primary side transformer protection
Rated frequency - max
50 Hz
Rated frequency - min
50 Hz
Release characteristic
Other
Standard
DIN
Utilization category
Other
Voltage type
AC
With striker
Yes
Class
Class back-up
Barrels
1
Construction type
Bolt-on
Pre arc (I2T)
8.1 x 100
Resistance
31.2 Ohms
Watt losses
24 W
Fuse diameter
51 mm
Color
Brown
Interrupt rating
63 kAIC
Construction size
51 x 292 mm
Mounting method
Clip-in
Packaging type
Standard
Quantity
1
Voltage rating
12 kV
Type
Fuse
Special features
Back-up, Transformer protection, Indoor or outdoor use
Application
  • transformer protection
  • indoor or outdoor use
Fuse type
TDLEJ

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.