Download document () of 20

12THMEJ100

Fuse-link, medium voltage, 100 A, AC 12 kV, 2.5", 64 x 442 mm, back-up, DIN, with striker

General Specifications

Product Name
Eaton Bussmann series medium voltage DIN fuse
Catalog Number
12THMEJ100
EAN
5027590245739
UPC
051712533874
Product Length/Depth
442 mm
Product Height
67 mm
Product Width
64 mm
Product Weight
3700 g
Compliances
DIN 43625
VDE 0670-4
IEC 60282-1
Certifications
IEC60282-1

Product specifications

Used with
270303 Fuse clip
A3354720 Fuse clip
Amperage Rating
100 A
Fuse indicator
With Striker
Fuse size
64 x 442 mm
Breaking capacity
63 kA
Installation technique
Air
Performance Cat According To IEC 60282-1
Back-up
Product application
Primary side transformer protection
Rated frequency - max
50 Hz
Rated frequency - min
50 Hz
Release characteristic
Other
Standard
DIN
Utilization category
Other
Voltage type
AC
With striker
Yes
Class
Class back-up
Pre arc (I2T)
2 x 10000
Resistance
5.74 Ohms
Watt losses
85 W
Fuse diameter
64 mm
Interrupt rating
63 kAIC
Construction size
64 x 442 mm
Mounting method
Clip-in
Voltage rating
12 kV
Type
Fuse
Application
  • transformer protection
  • indoor or outdoor use
Fuse type
THMEJ

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.