Download document () of 20

131559
Model code: BPZ-SNAP-MSW-CTS

Eaton xEnergy Basic LV systems Low voltage switchgear. Snap element for MSW, mount on Corner Tower Set

General Specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
131559
EAN
4015081285808
Product Length/Depth
100 mm
Product Height
50 mm
Product Width
150 mm
Product Weight
0.15 kg
Compliances
RoHS conform
Model Code
BPZ-SNAP-MSW-CTS

Product specifications

Type
Additional equipment
Color
Other
RAL-number
0
Application
Mounting on corner tower
Material
Metal
Model
Mounting kit
Mounting method
Flush mounting
Surface mounting
Floor standing distribution board
Functions
Additional equipment

Export product specification