Download document () of 20

132937
Model code: XLH14

Eaton xEnergy Light LV systems LV switchgear. Height section, Height = 1400mm, grey

General Specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
132937
EAN
4015081298488
Product Length/Depth
40 mm
Product Height
1310 mm
Product Width
70.5 mm
Product Weight
14.7 kg
Compliances
RoHS conform
Model Code
XLH14

Product specifications

Color
Gray
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building height
1400 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Material
Metal
Model
Profile

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.