Download document () of 20

132943
Model code: XLSD5S168

Eaton xEnergy Light LV systems LV switchgear. Section door, closed IP55, left or right-hinged, HxW = 1600 x 800mm, grey

General Specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
132943
EAN
4015081298549
Product Length/Depth
1540 mm
Product Height
40 mm
Product Width
792.7 mm
Product Weight
5.7 kg
Compliances
RoHS conform
Model Code
XLSD5S168

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP55
NEMA 4X
Material
Steel
Model
Stop door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.