Download document () of 20

132971
Model code: XMIX16/3+4/06/06/F__/E+O

Eaton xEnergy Main LV systems LV switchgear. Mounting kit, IZMX16, 3/4p, fixed mounted design, WxD=600x600mm, grey

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
132971
EAN
4015081298822
Product Length/Depth
650 mm
Product Height
60 mm
Product Width
600 mm
Product Weight
13.5 kg
Compliances
RoHS conform
Model Code
XMIX16/3+4/06/06/F__/E+O

Product specifications

Color
Gray
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
600 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.