Download document () of 20

133076
Model code: XAR11

Eaton xEnergy Main LV systems LV switchgear, Cable anchoring rail, for W=1100mm

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
133076
EAN
4015081299393
Product Length/Depth
1000 mm
Product Height
30 mm
Product Width
45 mm
Product Weight
1.4 kg
Compliances
RoHS conform
Model Code
XAR11

Product specifications

Accessory/spare part type
Mounting bracket
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.