Download document () of 20

133097
Model code: XPIBCB-H-13504

Eaton xEnergy Main LV systems LV switchgear. Partition, IZM connection-/busbar back area, horizontal, WxD=1350x400mm

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
133097
EAN
4015081299607
Product Length/Depth
1250 mm
Product Height
50 mm
Product Width
150 mm
Product Weight
3.4 kg
Compliances
RoHS conform
Model Code
XPIBCB-H-13504

Product specifications

Construction type
Individual part
Surface finishing
Other
Color
Red
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
400 mm
Suitable for enclosure building width
1350 mm
Material
Plastic
Suitable for
Internal separation form 3b
Internal separation form 2a
Internal separation form 2b
Internal separation form 3a
Internal separation form 4a
Internal separation form 4b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.