Download document () of 20

133098
Model code: XBBB11

Eaton xEnergy Main LV systems LV switchgear, Crossbar, cross support, for busbar bracket, for W=1100mm

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
133098
EAN
4015081299614
Product Length/Depth
1000 mm
Product Height
30 mm
Product Width
50 mm
Product Weight
0.95 kg
Compliances
RoHS conform
Model Code
XBBB11

Product specifications

Accessory/spare part type
Fastening parts/-set
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.