Download document () of 20

134929
Model code: DS7-342SX012N0-N

Eaton DS7 Soft starter, 12 A, 200 - 480 V AC, Us= 110 - 230 V AC, Frame size FS1

General Specifications

Product Name
Eaton DS7 Soft starter
Catalog Number
134929
EAN
4015081317448
Product Length/Depth
94 mm
Product Height
130 mm
Product Width
45 mm
Product Weight
0.35 kg
Certifications
IEC/EN 60947-4-2
CSA File No.: 2511305
CSA Class No.: 321106
CSA-C22.2 No 14-05
CSA
UL 508
UL
CE
CSA22.2-14
CSA-C22.2 No 0-M91
C-Tick
GB 14048.6
UkrSEPRO
UL File No.: E251034
Model Code
DS7-342SX012N0-N

Features & Functions

Fitted with:
Internal bypass
Internal bypass contacts
Functions
Suppression of DC components for motors
Suppression of closing transients
Min. ramp time 1 s - fast switching (semiconductor contactor)
Potential isolation between power and control sections
Single direction
Soft start function

General

Class
Other
Connection to SmartWire-DT
No
Degree of protection
IP20
NEMA 1
Frame size
FS1
Mains voltage - max
480 V
Mains voltage - min
200 V
Overvoltage category
II
Pollution degree
2
Radio interference class
Class A (EN 55011)
Suitable for
Branch circuits, (UL/CSA)
Type
Soft starter for three-phase loads
Voltage type
AC

Ambient conditions, mechanical

Mounting position
Vertical
Shock resistance
8 g, 11 ms, Mechanical
Vibration resistance
2M2 to EN 60721-3-2

Climatic environmental conditions

Altitude
Above 1000 m with 1 % derating per 100 m
Max. 2000 m
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-5 °C
Climatic proofing
Damp heat, constant, to IEC 60068-2-3
Damp heat, cyclic, to IEC 60068-2-30

Main conducting paths

Overload cycle
AC-53a: 3 - 5: 75 - 10
Rated operational current (Ie) at AC-53
12 A
Rated operational voltage (Ue) - max
480 V
Rated operational voltage (Ue) - min
230 V
Short-circuit protection rating
3 x 170M1362, Type „2“ coordination (additional with the fuses for coordination type „1“), Main conducting paths
PKM0-12 (+ CL-PKZ0), Type “1” coordination, Main conducting paths
Supply frequency
50/60 Hz, fLN, Main circuit
Voltage rating - max
480 V

Motor rating

Assigned motor power at 200/208 V, 60 Hz, 3-phase
3 HP
Assigned motor power at 220/230 V, 60 Hz, 3-phase
3 HP
Assigned motor power at 460/480 V, 60 Hz, 3-phase
10 HP
Rated operational power at 220/230 V, 50 Hz
3 kW
Rated operational power at 400 V, 50 Hz
5.5 kW

Terminal capacities

Terminal capacity (flexible with ferrule)
1 x (0.75 - 2.5) mm², Control circuit cables
2 x (0.75 - 2.5) mm², Control circuit cables
2 x (0.75 - 2.5) mm², Main cables
1 x (0.75 - 2.5) mm², Main cables
Terminal capacity (solid)
1 x (0.75 - 4) mm², Main cables
2 x (0.75 - 2.5) mm², Main cables
2 x (0.75 - 2.5) mm², Control circuit cables
1 x (0.75 - 4) mm², Control circuit cables
Terminal capacity (solid/stranded AWG)
18 - 10, Control circuit cables
18 - 10, Main cables
Screwdriver size
PZ2, 1 x 6 mm, Terminal screw, Standard screwdriver
0.6 x 5.5 mm/1 x 6 mm, Terminal screws, Control circuit cables
Tightening torque
1.2 Nm
1.2 Nm, Screw terminals, Control circuit cables

Control circuit

Current consumption
50 mA, Control circuit, Regulator supply
1.6 mA, Control circuit, Digital inputs, External 24 V
Drop-out time
350 ms, Control circuit, Digital Inputs, AC operated
Drop-out voltage
AC operated: 0 - 15 V, AC operated
Rated control supply voltage (Us) at AC, 50 Hz - min
110 V
Rated control supply voltage (Us) at AC, 50 Hz - min
110 V
Rated control supply voltage (Us) at AC, 60 Hz - max
230 V
Rated control supply voltage (Us) at AC, 60 Hz - min
110 V
Rated control supply voltage (Us) at DC - max
0 V
Rated control supply voltage (Us) at DC - min
0 V

Input/Output

Input current
4 mA (at 230 V AC, Digital inputs)
Number of outputs
1 Relay Output (TOR)
Output voltage
110 - 230 V AC
Protection
Finger and back-of-hand proof, Protection against direct contact
Rated control voltage (Uc)
110 - 230 V AC (-15 %/+10 %)
110 - 230 V AC
Rated operational current (Ie) at AC-11
1 A

Soft start function

Application
  • 1-phase motors: No
  • 3-phase motors: Yes
  • Soft starting of three-phase asynchronous motors
Delay time
0 - 30 s, Soft start function, Ramp times
Ramp/run-up time
1 - 30 s
Start voltage
Max. 100 %, Soft start function, Start voltage = turn-off voltage
Min. 30 %, Soft start function, Start voltage = turn-off voltage

Design verification

Equipment heat dissipation, current-dependent Pvid
0.6 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
12 A
Static heat dissipation, non-current-dependent Pvs
0.6 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification