Download document () of 20

135529
Model code: CMMZ-00/30

Eaton Moeller series xComfort - Actuators. Rail clip

General Specifications

Product Name
Eaton Moeller series xComfort actuator mounting
Catalog Number
135529
EAN
4015081323265
Product Length/Depth
47 mm
Product Height
10 mm
Product Width
30 mm
Product Weight
3.65 g
Compliances
RoHS conform
Model Code
CMMZ-00/30

Delivery program

Bus system product type
Accessory

Additional information

Accessory/spare part type
Mounting frame
Accessory

Export product specification