Download document () of 20

135575
Model code: 12102A6517

Eaton Moeller® series E58 Thru-beam photoelectric sensor, receiver, Sn=6m, 4L, 10-30VDC, light/dark, NPN, PNP, M18, insulated material 12102A6517

General Specifications

Product Name
Eaton Moeller® series E58 Thru-beam photoelectric sensor
Catalog Number
135575
EAN
4015081323685
Product Length/Depth
38.1 mm
Product Height
38.1 mm
Product Width
38.1 mm
Product Weight
0.23 kg
Certifications
CE
CSA File No.: 50513
CSA-C22.2 No. 14
UL File No.: E117028
CSA Class No.: 3211-07
UL
UL Category Control No.: NRKH, NRKH7
UL 508
IEC/EN 60947-5-2
CSA
Model Code
12102A6517

Product specifications

Type
Optical sensors
Features
Straight beam
Device type
Receiver
Electric connection type
Cable
Enclosure material
Plastic
Enclosure type
Cylinder, screw-thread
Operating mode
Switching principle: Adjustable bright/dark switching
Explosion safety category for dust
None
Explosion safety category for gas
None
Functions
Short-circuit protection
Protection against polarity reversal
Thru-light beam
Detector (for combination with source)
Voltage type
DC
Wire size
0
Connection type
4-wire
2 m connection cable
Cable sheath material
Polyurethane (PUR)
Light type
Polarity free red light
Degree of protection
IP67
NEMA 1
Interface type
Other
LED indicator
Status indication of Switching state: Red LED
Switch function type
Programmable/configurable
Load current
Max. 250 mA (Ie, NPN, 120 > 50°C)
Max. 100 mA (Ie, PNP)
Laser protection class
None
Operation agent-safety class
Safety class 2
Shock resistance
100 g, Mechanical, Shock duration 3 ms
Optical surface material
Plastic
Output current (mA) - max
100 mA
Rated control supply voltage (Us) at DC - max
30 V
Rated control supply voltage (Us) at DC - min
10 V
Rated switching distance (Sn)
24000 mm
Sensor length
70 mm
Switching distance - max
24000 mm
Voltage rating - max
30 V
Safety type (IEC 61496-1)
1
Switching frequency
142 Hz
Sensing mode
Light-/dark switching
Switching output type
NPN
Sensor material
Insulated material
Product category
Comet Series
Response time
7 ms
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-20 °C
Diameter sensor
18 mm
Number of contact energized outputs with signalling function
0
Number of outputs (protected contact energized)
0
Number of outputs (protected semiconductor)
0
Number of outputs (semiconductor with signaling function)
0
Operational current (Ib) in the switched state at 24 V DC
30 A
Adjustment type
Manual adjustment

Export product specification