Download document () of 20

136490
Model code: ZEB32-1,65-GF

Eaton Moeller® series ZEB Overload relay, Direct mounting, Earth-fault protection: with, Ir= 0.33 - 1.65 A, 1 N/O, 1 N/C ZEB32-1,65-GF

General Specifications

Product Name
Eaton Moeller® series ZEB Electronic overload relay
Catalog Number
136490
EAN
4015081332700
Product Length/Depth
108 mm
Product Height
110 mm
Product Width
45 mm
Product Weight
0.24 kg
Certifications
UL 508
CSA Class No.: 3211-03
UL Category Control No.: NKCR
UL File No.: E1230
CSA File No.: 2290956
IEC/EN 60947-4-1
UL
IEC/EN 60947
CSA-C22.2 No. 14
VDE 0660
CE
CSA
Catalog Notes
Rated operational current: Switch-on and switch-off conditions based on DC-13, time constant as specified.
Model Code
ZEB32-1,65-GF

Features & Functions

Earth fault protection
Trip at approx. > 0.5 x Ir in 2 s
Yes
Trip at approx. > 1.5 x Ir in 1 s
Features
Phase-failure sensitivity (according to IEC/EN 60947, VDE 0660 Part 102)
Functions
Filament bulb (24 V)

General

Class
Adjustable
Degree of protection
IP20
Mounting method
Direct attachment
Direct mounting
Overload release current setting - min
0.33 A
Overload release current setting - max
1.65 A
Overvoltage category
III
Pollution degree
3
Product Category
Electronic overload relays ZEB
Protection
Finger and back-of-hand proof, Protection against direct contact when actuated from front (EN 50274)
Rated impulse withstand voltage (Uimp)
6000 V (auxiliary circuits)
6000 V AC
Shock resistance
Mechanical, According to IEC/EN 60068-2-27
15 g, Mechanical, According to IEC/EN 60068-2-27, Shock duration 10 ms
Suitable for
Branch circuits, (UL/CSA)
Voltage type
Self powered

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
65 °C
Ambient operating temperature (enclosed) - max
65 °C
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30

Terminal capacities

Terminal capacity (flexible with ferrule)
2 x (0.75 - 2.5) mm², Control circuit cables
Terminal capacity (solid)
1 x (1.5 - 16) mm², Main cables
2 x (0.75 - 4) mm², Control circuit cables
Terminal capacity (solid/stranded AWG)
2 x (18 - 12), Control circuit cables
1 x (14 - 4), Main cables
Stripping length (main cable)
13 mm
Stripping length (control circuit cable)
8 mm
Screw size
M3.5, Terminal screw, Control circuit cables
Screwdriver size
1 x 6 mm, Terminal screw, Standard screwdriver
2, Terminal screw, Pozidriv screwdriver
Tightening torque
0.8 - 1.2 Nm, Screw terminals, Control circuit cables
7 lb-in, Screw terminals

Electrical rating

Conventional thermal current Ith of auxiliary contacts (1-pole, open)
5 A
Rated control supply voltage (Us) at AC, 50 Hz - min
0 V
Rated control supply voltage (Us) at AC, 50 Hz - max
0 V
Rated control supply voltage (Us) at AC, 60 Hz - min
0 V
Rated control supply voltage (Us) at AC, 60 Hz - max
0 V
Rated control supply voltage (Us) at DC - min
0 V
Rated control supply voltage (Us) at DC - max
0 V
Rated frequency - min
50 Hz
Rated frequency - max
60 Hz
Rated operational current (Ie) at AC-15, 120 V
1.5 A
Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V
1.5 A
Rated operational current (Ie) at AC-15, 380 V, 400 V, 415 V
0.9 A
Rated operational current (Ie) at DC-13, 110 V
0.4 A
Rated operational current (Ie) at DC-13, 220 V, 230 V
0.2 A
Rated operational current (Ie) at DC-13, 24 V
0.9 A
Rated operational current (Ie) at DC-13, 60 V
0.75 A
Rated operational voltage (Ue) at AC - max
690 V
Short-circuit protection rating
Max. 6 A gG/gL, fuse, Without welding, Auxiliary and control circuits
Short-circuit current rating (basic rating)
6 A RK5, max. Fuse, SCCR (UL/CSA)
1 kA, SCCR (UL/CSA)
Switching capacity (auxiliary contacts, pilot duty)
R300, DC operated (UL/CSA)
B600, AC operated (UL/CSA)
Voltage rating - max
600 V

Contacts

Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
1
Number of auxiliary contacts (normally open contacts)
1
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
1

Design verification

Equipment heat dissipation, current-dependent Pvid
0.5 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0.17 W
Rated operational current for specified heat dissipation (In)
1.65 A
Static heat dissipation, non-current-dependent Pvs
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

ETIM only

Electrical connection type of main circuit
Screw connection
Adjustable current range - min
0.33 A
Adjustable current range - max
1.65 A
Reset function
Push-button
Automatic

Export product specification