Download document () of 20

137291
Model code: CMMZ-00/25

Eaton Moeller series xComfort - Wireless switches. Screws and expansion bolts, set

General Specifications

Product Name
Eaton Moeller series xComfort wireless switch mounting
Catalog Number
137291
EAN
4015081323289
Product Length/Depth
60 mm
Product Height
10 mm
Product Width
40 mm
Product Weight
2.455 g
Compliances
RoHS conform
Model Code
CMMZ-00/25

Delivery program

Bus system product type
Accessory

Additional information

Accessory/spare part type
Other
Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.