Download document () of 20

138384
Model code: BBC-CS4-F

Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Shroud section, front, B=1100mm, for 4p

General Specifications

Product Name
Eaton xEffect SASY 60i cover
Catalog Number
138384
EAN
4015081351640
Product Length/Depth
3 mm
Product Height
250 mm
Product Width
1100 mm
Product Weight
0.58 kg
Compliances
RoHS conform
Model Code
BBC-CS4-F

Product specifications

Used with
60 mm system
System covers
Special features
Shrouding profile, front
Type
  • 60 mm system
  • System covers
Features
Self-extinguishing acc. UL 94
Accessory/spare part type
Contact protection rail
Accessory
Spare part
Functions
Accessory
System cover, modular
Temperature resistance
Up to 120 °C
Suitable for
Four-pole
Material
Silicon free, chlorine free

Export product specification