Download document () of 20

138389
Model code: NZM3-4-XAD630

Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Busbar adapter, 4p, for NZM3, 630A, UL508

General Specifications

Product Name
Eaton xEffect SASY 60i MCCB adapter
Catalog Number
138389
EAN
4015081351695
Product Length/Depth
35 mm
Product Height
300 mm
Product Width
185 mm
Product Weight
3.5 kg
Compliances
RoHS conform
Model Code
NZM3-4-XAD630

Product specifications

Used with
NZM3(-4), PN3(-4), N3(-4)
Type
  • 60 mm system
  • Busbar adapters for NZM
Features
Self-extinguishing acc. UL 94
Adapter width
185 mm
Busbar adapter width
185 mm
Busbar distance
60 mm
Busbar thickness - max
10 mm
Busbar thickness - min
5 mm
Nominal current
630 A
Rail width
30 mm
Voltage rating at AC
690 V AC
Number of poles
Four-pole
Rated operational current for specified heat dissipation (In)
500 A
Electric connection type
Other
Equipment heat dissipation, current-dependent Pvid
61.8 W
Creepage resistance
CTI 200
Functions
Busbar adapters for NZM
Component adapter for circuit breakers and switch-disconnector
Temperature resistance
Up to 120 °C
Mounting rail armament
None
Rated operation current (Ie)
630 A
Suitable for
Surface mounting on flat copper busbars 12 – 30 x 5 – 10, double T and triple T profile

Export product specification