Download document () of 20
To be discontinued

140084
Model code: XN-S4T-SBBS-CJ

Eaton XN Base module washer XI/ON, tension spring, 4 connection levels, with temperature compensation

General Specifications

Product Name
Eaton XN Rack
Catalog Number
140084
EAN
7640130121232
Product Length/Depth
128.9 mm
Product Height
49.9 mm
Product Width
12.6 mm
Product Weight
0.038 kg
Certifications
UL 508
UL Recognized
IEC/EN 6113-2
UL report applies to both US and Canada
CE, cUL
Certified by UL for use in Canada
IEC/EN 61131-2
UL Category Control No.: NRAQ, NRAQ7
CE
Rated data for terminations according to IEC/EN 60947-7-1
CSA-C22.2 No. 142
IEC/EN 61000-6-2
UL File No.: E205091
CSA Class No.: 2252-01, 2252-81
IEC/EN 61000-6-4
Model Code
XN-S4T-SBBS-CJ

Features & Functions

Fitted with:
Pluggable modules, central modules
Pluggable modules, analog I/O
Power supply
With temperature sensors for cold-junction compensation

General

Degree of protection
IP20
Mounting method
Rail mounting possible
Number of connection levels
4
Type
XI/ON slice card base module
Used with
XN-2AI-THERMO-PI
Voltage type
DC

Ambient conditions, mechanical

Drop and topple
According to IEC 60068-2-31, free fall according to IEC 60068-2-32
Shock resistance
Mechanical, According to IEC/EN 60068-2-27
Continuous according to IEC/EN 60068-2-29
Vibration resistance
According to IEC/EN 60068-2-6

Climatic environmental conditions

Ambient operating temperature - min
0 °C
Ambient operating temperature - max
55 °C
Environmental conditions
Harmful gasses - SO2: 10 ppm (relative humidity < 75%, no condensation)
Harmful gasses - H2S: 1 ppm (relative humidity < 75%, no condensation)
Relative humidity
5 - 95 % (indoor, Level RH-2, non-condensing for storage at 45°C)

Electro magnetic compatibility

Air discharge
Air/contact discharge according to IEC/EN 61000-4-2
Burst impulse
According to IEC/EN 61000-4-4
Electromagnetic fields
According to IEC EN 61100-4-2
Emitted interference
230 - 1000 MHz (radiated, high frequency, according to EN 55016-2-3)
30 - 230 MHz (radiated, high frequency, according to EN 55016-2-3)
Radiated RFI
IEC/EN 61100-4-6
Surge rating
According to IEC/EN 61000-4-5 Level 4
Voltage dips
According to EN 61131-2 (Voltage fluctuations/voltage dips)

Terminal capacities

Terminal capacity
0.5 - 2.5 mm², solid, H07V-U
0.5 - 1.5 mm², flexible without ferrule, H07V-K
0.5 - 1.5 mm², with ferrules with plastic collar according to DIN 46228-1 (ferrules crimped gas-tight)
0.5 - 1.5 mm², with ferrules without plastic collar according to DIN 46228-1 (ferrules crimped gas-tight)
Gauge pin
A1 (according to IEC/EN 60947-1)
Stripping length (main cable)
8 mm

Communication

Connection type
Spring-loaded/screw terminal, Connection design in TOP direction
Number of slots
1

Input/Output

Input current at AC - max
0 A
Input voltage at AC 50 Hz - min
0 V
Input voltage at AC 50 Hz - max
0 V
Input voltage at DC - min
0 V
Input voltage at DC - max
0 V
Output current at AC, 50 Hz - max
0 A
Output voltage at AC 50 Hz - max
0 V
Output voltage at DC - min
0 V
Output voltage at DC - max
0 V

Safety

Explosion safety category for dust
None
Explosion safety category for gas
None
Potential isolation
Through optocoupler: yes

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification