Eaton xEffect CS LV systems Switch- & Controlgear Enclosure. Door, transparent, IP66, HxW=600x400mm
| Product Name |
Eaton xEffect CS door
|
| Catalog Number |
140489
|
| EAN |
4015081372720
|
| Product Length/Depth |
15 mm
|
| Product Height |
600 mm
|
| Product Width |
400 mm
|
| Product Weight |
2 kg
|
| Compliances |
RoHS conform
|
| Model Code |
DT-6040-CS
|
| Used with |
Enclosure height = 600 mm
Enclosure width = 400 mm |
| Special features |
|
| Type |
Accessory CS
|
| Features |
Version as glazed door
|
| Accessory/spare part type |
Doors
|
| Surface finishing |
Powder coating
Frame: powder-spray painted |
| Color |
Gray
|
| Degree of protection |
IP66
NEMA 12 |
| Material |
Inspection window: safety glass
Frame: steel plate Steel |
| Model |
Stop door
|