Download document () of 20

141878
Model code: XNNSKM-M5

Eaton xEnergy Main LV systems LV switchgear, Hexagon nut, M5, VZN

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
141878
EAN
4015081386109
Product Length/Depth
9 mm
Product Height
4 mm
Product Width
8 mm
Product Weight
0.003 kg
Compliances
RoHS conform
Model Code
XNNSKM-M5

Product specifications

Accessory/spare part type
Fastening parts/-set
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.