Download document () of 20

142454
Model code: BPZ-SS-1/250-EP

Eaton xEnergy Basic LV systems Low voltage switchgear. Side panel for base, HxD=100x250mm

General Specifications

Product Name
Eaton xEnergy Basic base element
Catalog Number
142454
EAN
4015081391851
Product Length/Depth
250 mm
Product Height
105 mm
Product Width
65 mm
Product Weight
1.7 kg
Compliances
RoHS conform
Model Code
BPZ-SS-1/250-EP

Product specifications

Color
Gray
Load capacity - max
250 kg
RAL-number
7035
Suitable for enclosure building length/depth
250 mm
Suitable for enclosure building width
0 mm
Material
Steel
Model
Base side set
Impact strength
Other

Export product specification