Download document () of 20

142462
Model code: BPZ-FS-1100/2

Eaton xEnergy Basic LV systems Low voltage switchgear. Front cover for base, HxW=200x1100mm

General Specifications

Product Name
Eaton xEnergy Basic base element
Catalog Number
142462
EAN
4015081391936
Product Length/Depth
20 mm
Product Height
205 mm
Product Width
1105 mm
Product Weight
4.3 kg
Compliances
RoHS conform
Model Code
BPZ-FS-1100/2

Product specifications

Type
Additional equipment
Surface finishing
With powder coating
Color
Gray
Light gray (RAL 7035)
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
1100 mm
Suitable for width
1100 mm
Application
Plinth
Material
Steel
Sheet steel
Housing material
Sheet steel
Model
Base front/back
Mounting method
Floor standing distribution board
Surface mounting
Functions
Additional equipment
Impact strength
Other

Export product specification