Download document () of 20

142465
Model code: BPZ-KR61/250

Eaton xEnergy Basic base element, Cable interconnect frame IP55, HxWxD=100 x 600 x 250 mm

General Specifications

Product Name
Eaton xEnergy Basic base element
Catalog Number
142465
EAN
4015081391967
Product Length/Depth
255 mm
Product Height
105 mm
Product Width
605 mm
Product Weight
4.5 kg
Compliances
RoHS conform
Model Code
BPZ-KR61/250

Product specifications

Type
Additional equipment
Surface finishing
With powder coating
Color
Gray
Degree of protection
IP54
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
250 mm
Suitable for enclosure building width
600 mm
Suitable for length/depth
250 mm
Suitable for width
600 mm
Material
Metal
Housing material
Sheet steel
Model
Other
Mounting method
Floor standing distribution board
Functions
Additional equipment

Export product specification