Download document () of 20

142477
Model code: BPZ-KFS-1100

Eaton xEnergy Basic LV systems Low voltage switchgear. Cable guard rail, 1100

General Specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
142477
EAN
4015081392087
Product Length/Depth
50 mm
Product Height
40 mm
Product Width
1075 mm
Product Weight
2.4 kg
Compliances
RoHS conform
Model Code
BPZ-KFS-1100

Product specifications

Surface finishing
Galvanized
Type
Additional equipment
Number of height units
0
Suitable for width
1100 mm
Color
Stainless steel
Mounting method
Floor standing distribution board
Model
Other
Mounting position
Horizontal
Functions
Additional equipment
Material
Metal
Sheet steel

Export product specification