Download document () of 20

143339
Model code: XLSD3R2085

Eaton xEnergy Main LV systems LV switchgear. Door to switchgear area, ventilated, right, IP30, HxW=2000x850mm, grey

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
143339
EAN
4015081400034
Product Length/Depth
1940 mm
Product Height
25 mm
Product Width
850 mm
Product Weight
35 kg
Compliances
RoHS conform
Model Code
XLSD3R2085

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP30
NEMA Other
Material
Steel
Model
Stop door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.