Download document () of 20

143365
Model code: XLST3F854

Eaton xEnergy Light LV systems LV switchgear. Bottom-/top plate, adjustable flange plates, for WxD = 850 x 400mm, IP30, grey

General Specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
143365
EAN
4015081400294
Product Length/Depth
760 mm
Product Height
15 mm
Product Width
285 mm
Product Weight
4 kg
Compliances
RoHS conform
Model Code
XLST3F854

Product specifications

Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
400 mm
Suitable for enclosure building width
850 mm
Material
Steel
Suitable for
Bottom planking
Roof planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.