Download document () of 20

143859
Model code: EPTH1250D

EPTH1250D. Mounting rail, horizontal, double type

General Specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
143859
EAN
4015081403936
Product Length/Depth
25 mm
Product Height
34 mm
Product Width
1215 mm
Product Weight
1.288 kg
Compliances
RoHS conform
Model Code
EPTH1250D

Product specifications

Perforation type
3 sides punched
Area moment of inertia Iy
0 cm⁴
Area of inertia Iz
0 cm⁴
Hole width
3.6 mm
Material thickness
2 mm
Moment of resistance Wy
0 cm³
Moment of resistance Wz
0 cm³
RAL-number
0
Slit width
9.5 mm
Load bearing capacity
0 kN
Color
Other
Surface protection
Galvanic/electrolytic zinc plated
Material quality
Other
Material
Steel
Model
Singular profile
Profile shape
U-profile

Export product specification