Download document () of 20

143864
Model code: BPZ-TW

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting brackets for fixing vertical support rail EPTV (1 set = 2 pcs.)

General Specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
143864
EAN
4015081403981
Product Length/Depth
47 mm
Product Height
65 mm
Product Width
34 mm
Product Weight
0.252 kg
Compliances
RoHS conform
Model Code
BPZ-TW

Product specifications

Type
Additional equipment
Color
Other
RAL-number
0
Suitable for length/depth
250 mm
Material
Metal
Model
Mounting kit
Mounting method
Surface mounting
Floor standing distribution board
Flush mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.